Adjustable bend element, vertical 60 A4
Type RGBEV 650 A4
Item no. 7075679
EAN 4012196804245



Item no. / Type
Width
Smallest selling unit: 1 piece
1piece
piece
Description
Adjustable vertical bend element, for all cable tray types with a side height of 60 mm.
RGV 60 adjustable connectors should be ordered separately and in the appropriate quantity.
Technical data
Dimensions
| Width | 500 mm |
|---|---|
| Height | 60 mm |
| Dimension B | 500 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | no |
| Connector version | Without connectors |
| Wide-span version | no |
| Rustproof steel, pickled | no |
| Plate thickness | 1 mm |
| Mounting perforation in base | no |
| NATO hole pattern | no |
| Bend (angle) | Adjustable |
| Change of direction | Vertical, rising/falling |
| Type | Adjustable bend element |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -20 °C |
| Permitted temperature range, max. | 120 °C |
| Dimension | 60x500 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4571 |
| Colour | stainless steel |
| Type of connector, cable support system | Screwed |
Environmental Data
10,4356 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 10,4356 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 10,4356 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Surface
Material
Colour
Item no.
RGBEV 610 A4
100
Bright, treated
Stainless steel 1.4571
stainless steel
7075671
RGBEV 620 A4
200
Bright, treated
Stainless steel 1.4571
stainless steel
7075673
RGBEV 630 A4
300
Bright, treated
Stainless steel 1.4571
stainless steel
7075675
RGBEV 640 A4
400
Bright, treated
Stainless steel 1.4571
stainless steel
7075677
RGBEV 650 A4
500
Bright, treated
Stainless steel 1.4571
stainless steel
7075679
RGBEV 660 A4
600
Bright, treated
Stainless steel 1.4571
stainless steel
7075681
Width
RGBEV 610 A4
Item no.
7075671
Width
100
Surface
Bright, treated
Material
Stainless steel 1.4571
Colour
stainless steel
RGBEV 620 A4
Item no.
7075673
Width
200
Surface
Bright, treated
Material
Stainless steel 1.4571
Colour
stainless steel
RGBEV 630 A4
Item no.
7075675
Width
300
Surface
Bright, treated
Material
Stainless steel 1.4571
Colour
stainless steel
RGBEV 640 A4
Item no.
7075677
Width
400
Surface
Bright, treated
Material
Stainless steel 1.4571
Colour
stainless steel
RGBEV 650 A4
Item no.
7075679
Width
500
Surface
Bright, treated
Material
Stainless steel 1.4571
Colour
stainless steel
RGBEV 660 A4
Item no.
7075681
Width
600
Surface
Bright, treated
Material
Stainless steel 1.4571
Colour
stainless steel
