Adjustable bend element, vertical 60 A2
Type RGBEV 620 A2
Item no. 7075653
EAN 4012196804146




Item no. / Type
Width
Smallest selling unit: 1 piece
1piece
piece
Description
Adjustable vertical bend element, for all cable tray types with a side height of 60 mm.
RGV 60 adjustable connectors should be ordered separately and in the appropriate quantity.
Technical data
Dimensions
| Width | 200 mm |
|---|---|
| Height | 60 mm |
| Dimension B | 200 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | no |
| Connector version | Without connectors |
| Wide-span version | no |
| Rustproof steel, pickled | no |
| Plate thickness | 1 mm |
| Mounting perforation in base | no |
| NATO hole pattern | no |
| Bend (angle) | Adjustable |
| Change of direction | Vertical, rising/falling |
| Type | Adjustable bend element |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -20 °C |
| Permitted temperature range, max. | 120 °C |
| Dimension | 60x200 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
| Type of connector, cable support system | Screwed |
Environmental Data
5,87 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 5,87 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 5,87 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (1)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Surface
Material
Colour
Item no.
RGBEV 610 A2
100
Bright, treated
Stainless steel 1.4301
stainless steel
7075651
RGBEV 620 A2
200
Bright, treated
Stainless steel 1.4301
stainless steel
7075653
RGBEV 630 A2
300
Bright, treated
Stainless steel 1.4301
stainless steel
7075655
RGBEV 640 A2
400
Bright, treated
Stainless steel 1.4301
stainless steel
7075657
RGBEV 650 A2
500
Bright, treated
Stainless steel 1.4301
stainless steel
7075659
RGBEV 660 A2
600
Bright, treated
Stainless steel 1.4301
stainless steel
7075661
Width
RGBEV 610 A2
Item no.
7075651
Width
100
Surface
Bright, treated
Material
Stainless steel 1.4301
Colour
stainless steel
RGBEV 620 A2
Item no.
7075653
Width
200
Surface
Bright, treated
Material
Stainless steel 1.4301
Colour
stainless steel
RGBEV 630 A2
Item no.
7075655
Width
300
Surface
Bright, treated
Material
Stainless steel 1.4301
Colour
stainless steel
RGBEV 640 A2
Item no.
7075657
Width
400
Surface
Bright, treated
Material
Stainless steel 1.4301
Colour
stainless steel
RGBEV 650 A2
Item no.
7075659
Width
500
Surface
Bright, treated
Material
Stainless steel 1.4301
Colour
stainless steel
RGBEV 660 A2
Item no.
7075661
Width
600
Surface
Bright, treated
Material
Stainless steel 1.4301
Colour
stainless steel

