Adjustable bend element, vertical 110 FT
Type RGBEV 160 FT
Item no. 7077972
EAN 4012195778912



Item no. / Type
Width
Smallest selling unit: 1 piece
1piece
piece
Description
Adjustable bend element, vertical, for all cable tray types with a side height of 110 mm.
RGV 110 adjustable connectors should be ordered separately and in the appropriate quantity.
Technical data
Dimensions
| Width | 600 mm |
|---|---|
| Height | 110 mm |
| Dimension B | 600 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | no |
| Connector version | Without connectors |
| Wide-span version | no |
| Rustproof steel, pickled | no |
| Plate thickness | 1 mm |
| Mounting perforation in base | no |
| NATO hole pattern | no |
| Bend (angle) | Adjustable |
| Change of direction | Vertical, rising/falling |
| Type | Adjustable bend element |
| ROHS-conformant | yes |
| Dimension | 110x600 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Type of connector, cable support system | Screwed |
Environmental Data
7,2357 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 7,2357 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 7,2357 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Surface
Material
Colour
Item no.
RGBEV 110 FT
100
Hot-dip galvanised
Steel
zinc
7077106
RGBEV 115 FT
150
Hot-dip galvanised
Steel
zinc
7077112
RGBEV 120 FT
200
Hot-dip galvanised
Steel
zinc
7077203
RGBEV 130 FT
300
Hot-dip galvanised
Steel
zinc
7077300
RGBEV 140 FT
400
Hot-dip galvanised
Steel
zinc
7077408
RGBEV 150 FT
500
Hot-dip galvanised
Steel
zinc
7077505
RGBEV 160 FT
600
Hot-dip galvanised
Steel
zinc
7077972
Width
RGBEV 110 FT
Item no.
7077106
Width
100
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
RGBEV 115 FT
Item no.
7077112
Width
150
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
RGBEV 120 FT
Item no.
7077203
Width
200
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
RGBEV 130 FT
Item no.
7077300
Width
300
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
RGBEV 140 FT
Item no.
7077408
Width
400
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
RGBEV 150 FT
Item no.
7077505
Width
500
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
RGBEV 160 FT
Item no.
7077972
Width
600
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc

