Adjustable bend element 60 FT
Type LGBE 640 FT
Item no. 6225474
EAN 4012196445011



Item no. / Type
Width
Rail thickness
Smallest selling unit: 1 piece
1piece
piece
Description
Adjustable bend element with welded rung for use in the cable ladder types with a side height of 60 mm.
Technical data
Dimensions
| Width | 400 mm |
|---|---|
| Height | 60 mm |
| Dimension B | 400 mm |
| Dimension R | 400 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | no |
| Connector version | Integrated connector |
| Wide-span version | no |
| Rustproof steel, pickled | no |
| Bend (angle) | Adjustable |
| Version of the rungs | Profile perforated |
| Hinged | no |
| Side rail version | Flat profile |
| Change of direction | Vertical, rising/falling |
| ROHS-conformant | yes |
| Rail thickness | 1,5 mm |
| Dimension | 60x400 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
3,2165 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 3,2165 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 3,2165 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 6406122
Truss-head bolt with flange nut FType
FRSB 6x12 F
Smallest selling unit: 100 piece
100piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Rail thickness
Item no.
LGBE 620 FT
200
1,5
6225470
LGBE 630 FT
300
1,5
6225472
LGBE 640 FT
400
1,5
6225474
LGBE 650 FT
500
1,5
6225476
LGBE 660 FT
600
1,5
6225478
Width
LGBE 620 FT
Item no.
6225470
Width
200
Rail thickness
1,5
LGBE 630 FT
Item no.
6225472
Width
300
Rail thickness
1,5
LGBE 640 FT
Item no.
6225474
Width
400
Rail thickness
1,5
LGBE 650 FT
Item no.
6225476
Width
500
Rail thickness
1,5
LGBE 660 FT
Item no.
6225478
Width
600
Rail thickness
1,5



