Adjustable bend element 60 FS
Type LGBE 650 FS
Item no. 6225456
EAN 4012196444946



Item no. / Type
Width
Rail thickness
Smallest selling unit: 1 piece
1piece
piece
Description
Adjustable bend element with welded rung for use in the cable ladder types with a side height of 60 mm.
Technical data
Dimensions
| Width | 500 mm |
|---|---|
| Height | 60 mm |
| Dimension B | 500 mm |
| Dimension R | 500 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | no |
| Connector version | Integrated connector |
| Wide-span version | no |
| Rustproof steel, pickled | no |
| Bend (angle) | Adjustable |
| Version of the rungs | Profile perforated |
| Hinged | no |
| Side rail version | Flat profile |
| Change of direction | Vertical, rising/falling |
| ROHS-conformant | yes |
| Rail thickness | 1,5 mm |
| Dimension | 60x500 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
3,9206 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 3,9206 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 3,9206 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 6406122
Truss-head bolt with flange nut FType
FRSB 6x12 F
Smallest selling unit: 100 piece
100piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Rail thickness
Item no.
LGBE 620 FS
200
1,5
6225450
LGBE 630 FS
300
1,5
6225452
LGBE 640 FS
400
1,5
6225454
LGBE 650 FS
500
1,5
6225456
LGBE 660 FS
600
1,5
6225458
Width
LGBE 620 FS
Item no.
6225450
Width
200
Rail thickness
1,5
LGBE 630 FS
Item no.
6225452
Width
300
Rail thickness
1,5
LGBE 640 FS
Item no.
6225454
Width
400
Rail thickness
1,5
LGBE 650 FS
Item no.
6225456
Width
500
Rail thickness
1,5
LGBE 660 FS
Item no.
6225458
Width
600
Rail thickness
1,5



