Adjustable bend element 60 A4
Type LGBE 650 A4
Item no. 6225486
EAN 4012196567355



Item no. / Type
Width
Rail thickness
Smallest selling unit: 1 piece
1piece
piece
Description
Adjustable bend element with welded rung for use in cable ladder types with a side height of 60 mm.
Technical data
Dimensions
| Width | 500 mm |
|---|---|
| Height | 60 mm |
| Dimension B | 500 mm |
| Dimension R | 500 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | no |
| Connector version | Integrated connector |
| Wide-span version | no |
| Rustproof steel, pickled | no |
| Bend (angle) | Adjustable |
| Version of the rungs | Profile perforated |
| Hinged | no |
| Side rail version | Flat profile |
| Change of direction | Vertical, rising/falling |
| ROHS-conformant | yes |
| Rail thickness | 1,5 mm |
| Dimension | 60x500 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4401 |
| Colour | stainless steel |
Environmental Data
8,6251 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 8,6251 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 8,6251 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 6406142
Truss-head bolt with flange nut A4Type
FRSB 6x12 A4
Smallest selling unit: 100 piece
100piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (4)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Rail thickness
Item no.
LGBE 620 A4
200
1,5
6225480
LGBE 630 A4
300
1,5
6225482
LGBE 640 A4
400
1,5
6225484
LGBE 650 A4
500
1,5
6225486
LGBE 660 A4
600
1,5
6225488
Width
LGBE 620 A4
Item no.
6225480
Width
200
Rail thickness
1,5
LGBE 630 A4
Item no.
6225482
Width
300
Rail thickness
1,5
LGBE 640 A4
Item no.
6225484
Width
400
Rail thickness
1,5
LGBE 650 A4
Item no.
6225486
Width
500
Rail thickness
1,5
LGBE 660 A4
Item no.
6225488
Width
600
Rail thickness
1,5



