Adjustable bend element 60 A2
Type LGBE 650 A2
Item no. 6225466
EAN 4012196567249



Item no. / Type
Width
Rail thickness
Smallest selling unit: 1 piece
1piece
piece
Description
Adjustable bend element with welded rung for use in cable ladder types with a side height of 60 mm.
Technical data
Dimensions
| Width | 500 mm |
|---|---|
| Height | 60 mm |
| Dimension B | 500 mm |
| Dimension R | 500 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | no |
| Connector version | Integrated connector |
| Wide-span version | no |
| Rustproof steel, pickled | no |
| Bend (angle) | Adjustable |
| Version of the rungs | Profile perforated |
| Hinged | no |
| Side rail version | Flat profile |
| Change of direction | Vertical, rising/falling |
| ROHS-conformant | yes |
| Rail thickness | 1,5 mm |
| Dimension | 60x500 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
Environmental Data
8,8482 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 8,8482 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 8,8482 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 6406138
Truss-head bolt with flange nut A2Type
FRSB 6x12 A2
Smallest selling unit: 100 piece
100piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (4)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Rail thickness
Item no.
LGBE 620 A2
200
1,5
6225460
LGBE 630 A2
300
1,5
6225462
LGBE 640 A2
400
1,5
6225464
LGBE 650 A2
500
1,5
6225466
LGBE 660 A2
600
1,5
6225468
Width
LGBE 620 A2
Item no.
6225460
Width
200
Rail thickness
1,5
LGBE 630 A2
Item no.
6225462
Width
300
Rail thickness
1,5
LGBE 640 A2
Item no.
6225464
Width
400
Rail thickness
1,5
LGBE 650 A2
Item no.
6225466
Width
500
Rail thickness
1,5
LGBE 660 A2
Item no.
6225468
Width
600
Rail thickness
1,5



