Adjustable bend element 110 FT
Type SLGBE 1130 FT
Item no. 6225532
EAN 4012196445165



Item no. / Type
Width
Rail thickness
Smallest selling unit: 1 piece
1piece
piece
Description
Adjustable bend element, heavy-duty, with welded rung for use in the cable ladder types with a side height of 110 mm.
Technical data
Dimensions
| Width | 300 mm |
|---|---|
| Height | 110 mm |
| Dimension B | 300 mm |
| Dimension R | 300 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | no |
| Connector version | Integrated connector |
| Wide-span version | no |
| Rustproof steel, pickled | no |
| Bend (angle) | Adjustable |
| Version of the rungs | Profile perforated |
| Hinged | yes |
| Side rail version | Flat profile |
| Change of direction | Vertical, rising/falling |
| ROHS-conformant | yes |
| Rail thickness | 2 mm |
| Dimension | 110x300 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
5,1163 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 5,1163 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 5,1163 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 6406122
Truss-head bolt with flange nut FType
FRSB 6x12 F
Smallest selling unit: 100 piece
100piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Rail thickness
Item no.
SLGBE 1120 FT
200
2
6225530
SLGBE 1130 FT
300
2
6225532
SLGBE 1140 FT
400
2
6225534
SLGBE 1145 FT
450
2
6225536
SLGBE 1150 FT
500
2
6225538
SLGBE 1160 FT
600
2
6225540
SLGBE 1180 FT
800
2
6225544
SLGBE 1190 FT
900
2
6225546
SLGBE 11100 FT
1000
2
6225548
SLGBE 11120 FT
1200
2
6225550
Width
SLGBE 1120 FT
Item no.
6225530
Width
200
Rail thickness
2
SLGBE 1130 FT
Item no.
6225532
Width
300
Rail thickness
2
SLGBE 1140 FT
Item no.
6225534
Width
400
Rail thickness
2
SLGBE 1145 FT
Item no.
6225536
Width
450
Rail thickness
2
SLGBE 1150 FT
Item no.
6225538
Width
500
Rail thickness
2
SLGBE 1160 FT
Item no.
6225540
Width
600
Rail thickness
2
SLGBE 1180 FT
Item no.
6225544
Width
800
Rail thickness
2
SLGBE 1190 FT
Item no.
6225546
Width
900
Rail thickness
2
SLGBE 11100 FT
Item no.
6225548
Width
1000
Rail thickness
2
SLGBE 11120 FT
Item no.
6225550
Width
1200
Rail thickness
2



