Adhesive tape
Type KB 50
Item no. 7400558
EAN 4012196533770



Item no. / Type
7400558 / KB 50
Length
50000 mm
Width
48 mm
Smallest selling unit: 1 piece
1piece
piece
Description
The adhesive tape is used to seal and stabilise underfloor systems.
Technical data
Dimensions
| Length | 50000 mm |
|---|---|
| Width | 48 mm |
Technical data
| Halogen-free | no |
|---|---|
| UV-resistant | no |
| Transparent | no |
| Reflective | no |
| Insulating | no |
| Temperature resistance, min. | -15 °C |
| Temperature-resistance, max. | 95 °C |
| Double-sided | no |
| ROHS-conformant | yes |
| Thickness | 0,25 mm |
| Dimension | 50m |
| Colour | Matt silver |
Environmental Data
0,0381 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0381 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0381 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (3)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Item no.
KB 50
50000
48
7400558
KB 50
Item no.
7400558
Length
50000
Width
48

