Adhesive clip, without nail
Type 4041
Item no. 2215349
EAN 4012195213796




Item no. / Type
2215349 / 4041
for cable diameter, min.
10 mm
for cable diameter, max.
14 mm
For nail diameter
2
Colour
Light grey; RAL 7035
Smallest selling unit: 100 piece
100piece
piece
Description
Adhesive clip, for clamping to the cable, suitable for steel nails 2 mm.
Technical data
Technical data
| Impact-resistant | yes |
|---|---|
| Halogen-free | yes |
| Hardened | no |
| Double clip | no |
| With nail | no |
| for cable diameter, min. | 10 mm |
| for cable diameter, max. | 14 mm |
| For nail diameter | 2 |
| Shape | Round (for round conductor) |
| ROHS-conformant | yes |
| Dimension | 10-14mm |
| Material | Polypropylene |
| Colour | Light grey; RAL 7035 |
| Pipe locking | no |
| Product series | Fastening clip |
Dimensions
| Dimension L | 28 mm |
|---|---|
| Dimension B | 10 mm |
| Dimension H | 13,3 mm |
Environmental Data
0,0045 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0045 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0045 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (3)
Tender specifications (1)
Variants
Type
for cable diameter, min.
for cable diameter, max.
For nail diameter
Colour
Item no.
4041
10
14
2
Light grey; RAL 7035
2215349
4041
Item no.
2215349
for cable diameter, min.
10
for cable diameter, max.
14
For nail diameter
2
Colour
Light grey; RAL 7035

