Adhesive clip, type 4039, without nail, light grey
Type 4039
Item no. 2215306
EAN 4012195213550




Item no. / Type
for cable diameter, min.
for cable diameter, max.
Smallest selling unit: 100 piece
100piece
piece
Description
Adhesive clip, for clamping to the cable, suitable for steel nails 2 mm.
Technical data
Technical data
| Impact-resistant | no |
|---|---|
| Halogen-free | yes |
| Hardened | no |
| Double clip | no |
| With nail | no |
| for cable diameter, min. | 4 mm |
| for cable diameter, max. | 7 mm |
| For nail diameter | 2 |
| Shape | Round (for round conductor) |
| ROHS-conformant | yes |
| Dimension | 4-7mm |
| Material | Polypropylene |
| Colour | Light grey; RAL 7035 |
| Pipe locking | no |
| Product series | Fastening clip |
Dimensions
| Dimension L | 14,5 mm |
|---|---|
| Dimension B | 7,2 mm |
| Dimension H | 7,1 mm |
Environmental Data
0,0016 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0016 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0016 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
for cable diameter, min.
for cable diameter, max.
For nail diameter
Colour
Item no.
4039 SP
4
7
2
Light grey; RAL 7035
2214873
4039
4
7
2
Light grey; RAL 7035
2215306
4039 SP
Item no.
2214873
for cable diameter, min.
4
for cable diameter, max.
7
For nail diameter
2
Colour
Light grey; RAL 7035
4039
Item no.
2215306
for cable diameter, min.
4
for cable diameter, max.
7
For nail diameter
2
Colour
Light grey; RAL 7035

