Adhesive clip, pure white
Type 2025 18 RW
Item no. 2228686
EAN 4012195496519



Item no. / Type
Nail length
for cable diameter, min.
for cable diameter, max.
For nail diameter
Smallest selling unit: 100 piece
100piece
piece
Description
Adhesive clip, for clamping to the cable.
Technical data
Technical data
| Impact-resistant | yes |
|---|---|
| Halogen-free | yes |
| Hardened | yes |
| Double clip | no |
| With nail | yes |
| Nail length | 25 mm |
| for cable diameter, min. | 4 mm |
| for cable diameter, max. | 7 mm |
| For nail diameter | 2,0 x 18 |
| Shape | Round (for round conductor) |
| ROHS-conformant | yes |
| Dimension | 4-7mm, L18 |
| Material | Polypropylene |
| Colour | Pure white; RAL 9010 |
| Pipe locking | no |
| Product series | Cable and pipe fastening |
Dimensions
| Dimension L | 14,5 mm |
|---|---|
| Dimension B | 7,2 mm |
| Dimension H | 7,1 mm |
Environmental Data
0,0028 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0028 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0028 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Nail length
for cable diameter, min.
for cable diameter, max.
For nail diameter
Colour
Item no.
2025 18 RW
25
4
7
2,0 x 18
Pure white; RAL 9010
2228686
2025 25 RW
25
4
7
2,0 x 25
Pure white; RAL 9010
2228688
For nail diameter
2025 18 RW
Item no.
2228686
Nail length
25
for cable diameter, min.
4
for cable diameter, max.
7
For nail diameter
2,0 x 18
Colour
Pure white; RAL 9010
2025 25 RW
Item no.
2228688
Nail length
25
for cable diameter, min.
4
for cable diameter, max.
7
For nail diameter
2,0 x 25
Colour
Pure white; RAL 9010
