Adhesive clip 4044, without nail
Type 4044
Item no. 2215357
EAN 4012195213857




Item no. / Type
2215357 / 4044
for cable diameter, min.
21 mm
for cable diameter, max.
25 mm
For nail diameter
2
Colour
Light grey; RAL 7035
Smallest selling unit: 50 piece
50piece
piece
Description
Adhesive clip, for clamping to the cable, suitable for steel nails 2 mm.
Technical data
Technical data
| Impact-resistant | yes |
|---|---|
| Halogen-free | yes |
| Hardened | no |
| Double clip | no |
| With nail | no |
| for cable diameter, min. | 21 mm |
| for cable diameter, max. | 25 mm |
| For nail diameter | 2 |
| Shape | Round (for round conductor) |
| ROHS-conformant | yes |
| Dimension | 21-25mm |
| Material | Polypropylene |
| Colour | Light grey; RAL 7035 |
| Pipe locking | no |
| Product series | Fastening clip |
Dimensions
| Dimension L | 45 mm |
|---|---|
| Dimension B | 15 mm |
| Dimension H | 26,7 mm |
| Dimension H1 | 45 mm |
Environmental Data
0,0182 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0182 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0182 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (3)
Tender specifications (1)
Variants
Type
for cable diameter, min.
for cable diameter, max.
For nail diameter
Colour
Item no.
4044
21
25
2
Light grey; RAL 7035
2215357
4044
Item no.
2215357
for cable diameter, min.
21
for cable diameter, max.
25
For nail diameter
2
Colour
Light grey; RAL 7035

