Adhesive clip 4040, without nail
Type 4040
Item no. 2215314
EAN 4012195213611



Item no. / Type
for cable diameter, min.
for cable diameter, max.
Smallest selling unit: 100 piece
100piece
piece
Description
Adhesive clip, for clamping to the cable, suitable for steel nails 2 mm.
Technical data
Technical data
| Impact-resistant | yes |
|---|---|
| Halogen-free | yes |
| Hardened | no |
| Double clip | no |
| With nail | no |
| for cable diameter, min. | 7 mm |
| for cable diameter, max. | 12 mm |
| For nail diameter | 2 |
| Shape | Round (for round conductor) |
| ROHS-conformant | yes |
| Dimension | 7-12mm |
| Material | Polypropylene |
| Colour | Light grey; RAL 7035 |
| Pipe locking | no |
| Product series | Fastening clip |
Dimensions
| Dimension L | 19,1 mm |
|---|---|
| Dimension B | 8,3 mm |
| Dimension H | 10,1 mm |
Environmental Data
0,0022 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0022 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0022 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
for cable diameter, min.
for cable diameter, max.
For nail diameter
Colour
Item no.
4040 SP
7
12
2
Light grey; RAL 7035
2214881
4040
7
12
2
Light grey; RAL 7035
2215314
4040 SP
Item no.
2214881
for cable diameter, min.
7
for cable diameter, max.
12
For nail diameter
2
Colour
Light grey; RAL 7035
4040
Item no.
2215314
for cable diameter, min.
7
for cable diameter, max.
12
For nail diameter
2
Colour
Light grey; RAL 7035
