Adhesive clip 2028, light grey
Type 2028 40 LGR
Item no. 2228904
EAN 4012195220039




Item no. / Type
2228904 / 2028 40 LGR
Nail length
40 mm
for cable diameter, min.
14 mm
for cable diameter, max.
17 mm
For nail diameter
2,0 x 40
Colour
Light grey; RAL 7035
Smallest selling unit: 100 piece
100piece
piece
Description
Adhesive clip, for clamping to the cable.
Technical data
Technical data
| Impact-resistant | yes |
|---|---|
| Halogen-free | yes |
| Hardened | yes |
| Double clip | no |
| With nail | yes |
| Nail length | 40 mm |
| for cable diameter, min. | 14 mm |
| for cable diameter, max. | 17 mm |
| For nail diameter | 2,0 x 40 |
| Shape | Round (for round conductor) |
| ROHS-conformant | yes |
| Dimension | 14-17mm, L40 |
| Material | Polypropylene |
| Colour | Light grey; RAL 7035 |
| Pipe locking | no |
| Product series | Cable and pipe fastening |
Dimensions
| Dimension L | 32 mm |
|---|---|
| Dimension B | 15 mm |
| Dimension H | 17,8 mm |
Environmental Data
0,0111 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0111 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0111 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (3)
Tender specifications (1)
Variants
Type
Nail length
for cable diameter, min.
for cable diameter, max.
For nail diameter
Colour
Item no.
2028 40 LGR
40
14
17
2,0 x 40
Light grey; RAL 7035
2228904
2028 40 LGR
Item no.
2228904
Nail length
40
for cable diameter, min.
14
for cable diameter, max.
17
For nail diameter
2,0 x 40
Colour
Light grey; RAL 7035

