Adhesive clip 2027, light grey
Type 2027 25 LGR
Item no. 2228823
EAN 4012195219859




Item no. / Type
Nail length
for cable diameter, min.
for cable diameter, max.
For nail diameter
Smallest selling unit: 100 piece
100piece
piece
Description
Adhesive clip, for clamping to the cable.
Technical data
Technical data
| Impact-resistant | yes |
|---|---|
| Halogen-free | yes |
| Hardened | yes |
| Double clip | no |
| With nail | yes |
| Nail length | 25 mm |
| for cable diameter, min. | 10 mm |
| for cable diameter, max. | 14 mm |
| For nail diameter | 2,0 x 25 |
| Shape | Round (for round conductor) |
| ROHS-conformant | yes |
| Dimension | 10-14mm, L25 |
| Material | Polypropylene |
| Colour | Light grey; RAL 7035 |
| Pipe locking | no |
| Product series | Cable and pipe fastening |
Dimensions
| Dimension L | 28 mm |
|---|---|
| Dimension B | 10 mm |
| Dimension H | 13,3 mm |
Environmental Data
0,0061 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0061 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0061 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (3)
Tender specifications (1)
Variants
Type
Nail length
for cable diameter, min.
for cable diameter, max.
For nail diameter
Colour
Item no.
2027 25 LGR
25
10
14
2,0 x 25
Light grey; RAL 7035
2228823
2027 30 LGR
10
14
2,0 x 30
Light grey; RAL 7035
2228831
2027 40 LGR
10
14
2,0 x 40
Light grey; RAL 7035
2228858
2027 30 LGR SO
30
10
14
2,0 x 30
Light grey; RAL 7035
2232936
2027 40 LGR SO
40
10
14
2,0 x 40
Light grey; RAL 7035
2232940
Nail length
For nail diameter
2027 25 LGR
Item no.
2228823
Nail length
25
for cable diameter, min.
10
for cable diameter, max.
14
For nail diameter
2,0 x 25
Colour
Light grey; RAL 7035
2027 30 LGR
Item no.
2228831
for cable diameter, min.
10
for cable diameter, max.
14
For nail diameter
2,0 x 30
Colour
Light grey; RAL 7035
2027 40 LGR
Item no.
2228858
for cable diameter, min.
10
for cable diameter, max.
14
For nail diameter
2,0 x 40
Colour
Light grey; RAL 7035
2027 30 LGR SO
Item no.
2232936
Nail length
30
for cable diameter, min.
10
for cable diameter, max.
14
For nail diameter
2,0 x 30
Colour
Light grey; RAL 7035
2027 40 LGR SO
Item no.
2232940
Nail length
40
for cable diameter, min.
10
for cable diameter, max.
14
For nail diameter
2,0 x 40
Colour
Light grey; RAL 7035

