Adhesive clip 2026, light grey
Type 2026 35 LGR SO
Item no. 2232930
EAN 4012195519614




Item no. / Type
Nail length
for cable diameter, min.
for cable diameter, max.
For nail diameter
Smallest selling unit: 300 piece
300piece
piece
Description
Adhesive clip, for clamping to the cable.
Technical data
Technical data
| Impact-resistant | yes |
|---|---|
| Halogen-free | yes |
| Hardened | yes |
| Double clip | no |
| With nail | yes |
| Nail length | 35 mm |
| for cable diameter, min. | 7 mm |
| for cable diameter, max. | 12 mm |
| For nail diameter | 2 x 35 |
| Shape | Round (for round conductor) |
| ROHS-conformant | yes |
| Dimension | 7-12mm, L35 |
| Material | Polypropylene |
| Colour | Light grey; RAL 7035 |
| Pipe locking | no |
| Product series | Cable and pipe fastening |
Dimensions
| Dimension L | 19,1 mm |
|---|---|
| Dimension B | 8,3 mm |
| Dimension H | 10,1 mm |
Environmental Data
0,0039 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0039 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0039 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Product images (3)
Tender specifications (1)
Variants
Type
Nail length
for cable diameter, min.
for cable diameter, max.
For nail diameter
Colour
Item no.
2026 25 LGR SP
25
7
12
2 x 25
Light grey; RAL 7035
2228432
2026 35 LGR SP
35
7
12
2 x 35
Light grey; RAL 7035
2228440
2026 45 LGR SP
45
7
12
2 x 45
Light grey; RAL 7035
2228467
2026 18 LGR
18
7
12
2 x 18
Light grey; RAL 7035
2228718
2026 25 LGR
25
7
12
2 x 25
Light grey; RAL 7035
2228726
2026 35 LGR
35
7
12
2 x 35
Light grey; RAL 7035
2228734
2026 45 LGR
45
7
12
2 x 45
Light grey; RAL 7035
2228750
2026 25 LGR SO
25
7
12
2 x 25
Light grey; RAL 7035
2232928
2026 35 LGR SO
35
7
12
2 x 35
Light grey; RAL 7035
2232930
Nail length
For nail diameter
2026 25 LGR SP
Item no.
2228432
Nail length
25
for cable diameter, min.
7
for cable diameter, max.
12
For nail diameter
2 x 25
Colour
Light grey; RAL 7035
2026 35 LGR SP
Item no.
2228440
Nail length
35
for cable diameter, min.
7
for cable diameter, max.
12
For nail diameter
2 x 35
Colour
Light grey; RAL 7035
2026 45 LGR SP
Item no.
2228467
Nail length
45
for cable diameter, min.
7
for cable diameter, max.
12
For nail diameter
2 x 45
Colour
Light grey; RAL 7035
2026 18 LGR
Item no.
2228718
Nail length
18
for cable diameter, min.
7
for cable diameter, max.
12
For nail diameter
2 x 18
Colour
Light grey; RAL 7035
2026 25 LGR
Item no.
2228726
Nail length
25
for cable diameter, min.
7
for cable diameter, max.
12
For nail diameter
2 x 25
Colour
Light grey; RAL 7035
2026 35 LGR
Item no.
2228734
Nail length
35
for cable diameter, min.
7
for cable diameter, max.
12
For nail diameter
2 x 35
Colour
Light grey; RAL 7035
2026 45 LGR
Item no.
2228750
Nail length
45
for cable diameter, min.
7
for cable diameter, max.
12
For nail diameter
2 x 45
Colour
Light grey; RAL 7035
2026 25 LGR SO
Item no.
2232928
Nail length
25
for cable diameter, min.
7
for cable diameter, max.
12
For nail diameter
2 x 25
Colour
Light grey; RAL 7035
2026 35 LGR SO
Item no.
2232930
Nail length
35
for cable diameter, min.
7
for cable diameter, max.
12
For nail diameter
2 x 35
Colour
Light grey; RAL 7035

