Adhesive clip 2025, light grey
Type 2025 25 LGR SO
Item no. 2232901
EAN 4012195519492




Item no. / Type
Nail length
for cable diameter, min.
for cable diameter, max.
For nail diameter
Smallest selling unit: 300 piece
300piece
piece
Description
Adhesive clip, for clamping to the cable.
Technical data
Technical data
| Impact-resistant | yes |
|---|---|
| Halogen-free | yes |
| Hardened | yes |
| Double clip | no |
| With nail | yes |
| Nail length | 25 mm |
| for cable diameter, min. | 4 mm |
| for cable diameter, max. | 7 mm |
| For nail diameter | 2 x 25 |
| Shape | Round (for round conductor) |
| ROHS-conformant | yes |
| Dimension | 4-7mm, L25 |
| Material | Polypropylene |
| Colour | Light grey; RAL 7035 |
| Pipe locking | no |
| Product series | Cable and pipe fastening |
Dimensions
| Dimension L | 14,5 mm |
|---|---|
| Dimension B | 7,2 mm |
| Dimension H | 7,1 mm |
Environmental Data
0,0025 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0025 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0025 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Product images (3)
Tender specifications (1)
Variants
Type
Nail length
for cable diameter, min.
for cable diameter, max.
For nail diameter
Colour
Item no.
2025 18 LGR
18
4
7
2 x 18
Light grey; RAL 7035
2228610
2025 25 LGR
25
4
7
2 x 25
Light grey; RAL 7035
2228629
2025 30 LGR
30
4
7
2 x 30
Light grey; RAL 7035
2228637
2025 25 LGR SO
25
4
7
2 x 25
Light grey; RAL 7035
2232901
Nail length
For nail diameter
2025 18 LGR
Item no.
2228610
Nail length
18
for cable diameter, min.
4
for cable diameter, max.
7
For nail diameter
2 x 18
Colour
Light grey; RAL 7035
2025 25 LGR
Item no.
2228629
Nail length
25
for cable diameter, min.
4
for cable diameter, max.
7
For nail diameter
2 x 25
Colour
Light grey; RAL 7035
2025 30 LGR
Item no.
2228637
Nail length
30
for cable diameter, min.
4
for cable diameter, max.
7
For nail diameter
2 x 30
Colour
Light grey; RAL 7035
2025 25 LGR SO
Item no.
2232901
Nail length
25
for cable diameter, min.
4
for cable diameter, max.
7
For nail diameter
2 x 25
Colour
Light grey; RAL 7035

