Adhesive clip 1985, natural
Type 1985 16-19
Item no. 2228963
EAN 4012195609551



Item no. / Type
2228963 / 1985 16-19
for cable diameter, min.
16 mm
for cable diameter, max.
19 mm
For nail diameter
2,5 x 40
Colour
Natural
Smallest selling unit: 100 piece
100piece
piece
Description
Adhesive clip, for clamping to the cable, short design
Technical data
Dimensions
| Length | 24 mm |
|---|---|
| Width | 12 mm |
| Height | 20 mm |
| Dimension L | 24 mm |
| Dimension B | 12 mm |
| Dimension H | 20 mm |
Technical data
| Impact-resistant | no |
|---|---|
| Halogen-free | no |
| Hardened | yes |
| Double clip | no |
| With nail | yes |
| for cable diameter, min. | 16 mm |
| for cable diameter, max. | 19 mm |
| For nail diameter | 2,5 x 40 |
| Shape | Rectangular (for flat conductor) |
| ROHS-conformant | yes |
| Dimension | 16-19mm, L40 |
| Material | Polypropylene |
| Colour | Natural |
| Pipe locking | no |
| Product series | Cable and pipe fastening |
Environmental Data
0,0111 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0111 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0111 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
for cable diameter, min.
for cable diameter, max.
For nail diameter
Colour
Item no.
1985 16-19
16
19
2,5 x 40
Natural
2228963
1985 16-19
Item no.
2228963
for cable diameter, min.
16
for cable diameter, max.
19
For nail diameter
2,5 x 40
Colour
Natural
