Additional support for BKRS
Type ZS BKRS 110
Item no. 6049288
EAN 4012197379087



Item no. / Type
Smallest selling unit: 1 piece
1piece
piece
Description
Additional Z support for the elevation of the walkable BKRS cable tray system on the floor. Fastening with flat-head screw FKS 6 x 12 mm (item no. 6049246).
Technical data
Dimensions
| Height | 75 mm |
|---|---|
| Dimension L | 75 mm |
Technical data
| Rustproof steel, pickled | no |
|---|---|
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | no |
| Suitable for cable tray | yes |
| Version for | Miscellaneous |
| Tray fastening | Screw-on |
| ROHS-conformant | yes |
| Dimension | 42x42x75 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | BKRS Series |
Environmental Data
0,3825 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,3825 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,3825 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
ZS BKRS 100
6049287
ZS BKRS 110
6049288
ZS BKRS 100
Item no.
6049287
ZS BKRS 110
Item no.
6049288
