Add-on tee, OBO EcoLine, FS
Type RAA 630 FS ECO
Item no. 6042179
EAN 4012197485184



Item no. / Type
Width
Smallest selling unit: 1 piece
1piece
piece
Description
Add-on tee made from CO2-reduced steel for the creation of a horizontal branch or cross-over. Fitting for latchable and screwable cable trays, side height 60 mm. Screwless mounting with double clamps or screw connection with FRS truss-head screws and M6 combination nuts. Can be used in indoor areas. Fastening material must be ordered separately.
Technical data
Dimensions
| Width | 300 mm |
|---|---|
| Height | 60 mm |
| Dimension B | 300 mm |
Technical data
| Maintain electrical functions | yes |
|---|---|
| Connector version | Integrated connector |
| Wide-span version | no |
| Rustproof steel, pickled | no |
| Plate thickness | 0,8 mm |
| NATO hole pattern | no |
| Material thickness, floor plate | 0,8 mm |
| Departing width | 300 mm |
| ROHS-conformant | yes |
| Rail thickness | 1,25 mm |
| Permitted temperature range, min. | -20 °C |
| Permitted temperature range, max. | 120 °C |
| Dimension | 60x300 |
| Surface | Strip galvanised |
| Material | Steel, CO2 reduced |
| Colour | zinc |
| Type of connector, cable support system | screwed/clamped |
| Recommended quantity of bolts | 14 St. |
| Product series | EcoLine, RKSM Series |
Environmental Data
0,8619 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|---|
| CO2-reduced material | yes |
| Recycled material content | 72 % |
| Reusable after dissassembly/dismantling | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,8619 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,8619 kg CO₂e |
| Determination date of CO2 value | 2026-03-02T00:00:00.000+0100 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Colour
Item no.
RAA 610 FS ECO
100
zinc
6042175
RAA 620 FS ECO
200
zinc
6042177
RAA 630 FS ECO
300
zinc
6042179
RAA 640 FS ECO
400
zinc
6042181
RAA 650 FS ECO
500
zinc
6042183
RAA 660 FS ECO
600
zinc
6042185
Width
RAA 610 FS ECO
Item no.
6042175
Width
100
Colour
zinc
RAA 620 FS ECO
Item no.
6042177
Width
200
Colour
zinc
RAA 630 FS ECO
Item no.
6042179
Width
300
Colour
zinc
RAA 640 FS ECO
Item no.
6042181
Width
400
Colour
zinc
RAA 650 FS ECO
Item no.
6042183
Width
500
Colour
zinc
RAA 660 FS ECO
Item no.
6042185
Width
600
Colour
zinc
