Add-on tee 85 FT
Type RAA 830 FT
Item no. 6042235
EAN 4012197342630



Item no. / Type
Width
Smallest selling unit: 1 piece
1piece
piece
Description
Add-on tee for the creation of a horizontal branch or cross-over, fitting for lock and screw-on cable trays of side height 85 mm. Screwless mounting with double clamps or screw connection with FRS truss-head screws and M6 combination nuts. Can be used indoors and outdoors. Fastening material must be ordered separately.
Technical data
Dimensions
| Width | 300 mm |
|---|---|
| Height | 85 mm |
| Dimension B | 300 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Connector version | Integrated connector |
| Wide-span version | no |
| Rustproof steel, pickled | no |
| Plate thickness | 0,8 mm |
| NATO hole pattern | no |
| Material thickness, floor plate | 0,8 mm |
| Departing width | 300 mm |
| ROHS-conformant | yes |
| Rail thickness | 1,25 mm |
| Permitted temperature range, min. | -20 °C |
| Permitted temperature range, max. | 120 °C |
| Dimension | 85x300 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Type of connector, cable support system | screwed/clamped |
| Recommended quantity of bolts | 18 St. |
| Product series | MKSM Series, MKS Series, SKSM Series, SKS Series |
Environmental Data
1,8773 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,8773 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,8773 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Mounting accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Colour
Item no.
RAA 810 FT
100
zinc
6042231
RAA 820 FT
200
zinc
6042233
RAA 830 FT
300
zinc
6042235
RAA 840 FT
400
zinc
6042237
RAA 850 FT
500
zinc
6042241
RAA 860 FT
600
zinc
6042243
Width
RAA 810 FT
Item no.
6042231
Width
100
Colour
zinc
RAA 820 FT
Item no.
6042233
Width
200
Colour
zinc
RAA 830 FT
Item no.
6042235
Width
300
Colour
zinc
RAA 840 FT
Item no.
6042237
Width
400
Colour
zinc
RAA 850 FT
Item no.
6042241
Width
500
Colour
zinc
RAA 860 FT
Item no.
6042243
Width
600
Colour
zinc

