Add-on tee 85 FS
Type RAA 860 FS
Item no. 6042143
EAN 4012197337520



Item no. / Type
Width
Smallest selling unit: 1 piece
1piece
piece
Description
Add-on tee for the creation of a horizontal branch or cross-over, fitting for lock and screw-on cable trays of side height 85 mm. Screwless mounting with double clamps or screw connection with FRS truss-head screws and M6 combination nuts. Can be used in indoor areas. Fastening material must be ordered separately.
Technical data
Dimensions
| Width | 600 mm |
|---|---|
| Height | 85 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Connector version | Integrated connector |
| Wide-span version | no |
| Rustproof steel, pickled | no |
| Plate thickness | 1 mm |
| NATO hole pattern | no |
| Material thickness, floor plate | 1 mm |
| Departing width | 600 mm |
| ROHS-conformant | yes |
| Rail thickness | 1,25 mm |
| Permitted temperature range, min. | -20 °C |
| Permitted temperature range, max. | 120 °C |
| Dimension | 85x600 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Type of connector, cable support system | screwed/clamped |
| Recommended quantity of bolts | 20 St. |
| Product series | MKSM Series, MKS Series, SKSM Series, SKS Series |
Environmental Data
3,4741 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 3,4741 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 3,4741 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Mounting accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Colour
Item no.
RAA 810 FS
100
zinc
6042131
RAA 820 FS
200
zinc
6042133
RAA 830 FS
300
zinc
6042135
RAA 840 FS
400
zinc
6042137
RAA 850 FS
500
zinc
6042141
RAA 860 FS
600
zinc
6042143
Width
RAA 810 FS
Item no.
6042131
Width
100
Colour
zinc
RAA 820 FS
Item no.
6042133
Width
200
Colour
zinc
RAA 830 FS
Item no.
6042135
Width
300
Colour
zinc
RAA 840 FS
Item no.
6042137
Width
400
Colour
zinc
RAA 850 FS
Item no.
6042141
Width
500
Colour
zinc
RAA 860 FS
Item no.
6042143
Width
600
Colour
zinc

