Add-on tee 60 FT
Type RAA 605 FT
Item no. 7120468
EAN 4012196688661



Item no. / Type
7120468 / RAA 605 FT
Width
50 mm
Colour
zinc
Smallest selling unit: 1 piece
1piece
piece
Description
Add-on tee for horizontal routing of cable trays, type RKS 605.
Technical data
Dimensions
| Width | 50 mm |
|---|---|
| Height | 60 mm |
| Dimension B | 50 mm |
| Dimension R | 50 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Connector version | Supplied connectors |
| Wide-span version | no |
| Rustproof steel, pickled | no |
| NATO hole pattern | no |
| Bend (angle) | 90° |
| Change of direction | Horizontal |
| Departing width | 50 mm |
| ROHS-conformant | yes |
| Dimension | 60x50 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Type of connector, cable support system | Screwed |
Environmental Data
1,1108 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,1108 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,1108 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (1)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Width
Colour
Item no.
RAA 605 FT
50
zinc
7120468
RAA 605 FT
Item no.
7120468
Width
50
Colour
zinc

