Add-on tee 60 FT
Type LAA 620 R3 FT
Item no. 6225870
EAN 4012196445431



Item no. / Type
Width
Smallest selling unit: 1 piece
1piece
piece
Description
Mounting/branch with welded rung for use in the cable ladder types with a side height of 60 mm.
Connectors should be ordered separately and in the appropriate quantity.
Technical data
Dimensions
| Width | 200 mm |
|---|---|
| Height | 60 mm |
| Dimension B | 200 mm |
| Dimension R | 300 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Connector version | Without connectors |
| Wide-span version | no |
| Rustproof steel, pickled | no |
| Version of the rungs | Profile perforated |
| Side rail version | Flat profile |
| ROHS-conformant | yes |
| Rail thickness | 1,5 mm |
| Dimension | 60x200 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
10,1596 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 10,1596 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 10,1596 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 6208840
Straight connector cable ladders FSType
LVG 60 FS
Smallest selling unit: 10 piece
10piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Item no.
LAA 620 R3 FT
200
6225870
LAA 630 R3 FT
300
6225872
LAA 640 R3 FT
400
6225874
LAA 650 R3 FT
500
6225876
LAA 660 R3 FT
600
6225878
Width
LAA 620 R3 FT
Item no.
6225870
Width
200
LAA 630 R3 FT
Item no.
6225872
Width
300
LAA 640 R3 FT
Item no.
6225874
Width
400
LAA 650 R3 FT
Item no.
6225876
Width
500
LAA 660 R3 FT
Item no.
6225878
Width
600


