Add-on tee 60 FS
Type RAA 605 FS
Item no. 7120460
EAN 4012196687671



Item no. / Type
Width
DELIVERY TIME ON REQUEST
Smallest selling unit: 1 piece
1piece
piece
Description
Add-on tee for horizontal routing of cable trays, type RKS 605.
Technical data
Dimensions
| Width | 50 mm |
|---|---|
| Height | 60 mm |
| Dimension B | 50 mm |
| Dimension R | 50 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Connector version | Supplied connectors |
| Wide-span version | no |
| Rustproof steel, pickled | no |
| NATO hole pattern | no |
| Bend (angle) | 90° |
| Change of direction | Horizontal |
| Departing width | 50 mm |
| ROHS-conformant | yes |
| Dimension | 60x50 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Type of connector, cable support system | Screwed |
Environmental Data
1,1694 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,1694 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,1694 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (3)
Instructions and Aid (1)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Width
Colour
Item no.
RAA 640 FS
400
zinc
7002394
RAA 605 FS
50
zinc
7120460
Width
RAA 640 FS
Item no.
7002394
Width
400
Colour
zinc
RAA 605 FS
Item no.
7120460
Width
50
Colour
zinc


