Add-on tee 60 FS
Type RAA 640 FS
Item no. 7002394
EAN 4012196212897



Item no. / Type
Width
This item is a discontinued product!
You can find the successor product here.
Smallest selling unit: 1 piece
1piece
piece
Description
Add-on tee for horizontal and vertical use. For all cable tray types of 60 mm side height.
Fastening materials should be ordered separately.
Technical data
Dimensions
| Width | 400 mm |
|---|---|
| Height | 60 mm |
| Dimension B | 400 mm |
| Dimension R | 150 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Connector version | Without connectors |
| Wide-span version | no |
| Rustproof steel, pickled | no |
| NATO hole pattern | no |
| Material thickness, floor plate | 1,5 mm |
| Bend (angle) | 90° |
| Change of direction | Horizontal |
| ROHS-conformant | yes |
| Rail thickness | 1,25 mm |
| Dimension | 60x400 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Type of connector, cable support system | Screwed |
Environmental Data
7,473 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 7,473 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 7,473 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (3)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Colour
Item no.
RAA 640 FS
400
zinc
7002394
RAA 605 FS
50
zinc
7120460
Width
RAA 640 FS
Item no.
7002394
Width
400
Colour
zinc
RAA 605 FS
Item no.
7120460
Width
50
Colour
zinc

