Add-on tee 60 FS
Type RAA 620 FS
Item no. 6042115
EAN 4012197337223



Item no. / Type
Width
Smallest selling unit: 1 piece
1piece
piece
Description
Mounting/branch piece for the creation of a horizontal branch or cross-over, fitting for lock and screw-on cable trays of side height 60 mm. Screwless mounting with double clamps or screw connection with FRS truss-head screws and M6 combination nuts. Can be used in indoor areas. Fastening material must be ordered separately.
Technical data
Dimensions
| Width | 200 mm |
|---|---|
| Height | 60 mm |
| Dimension B | 200 mm |
Technical data
| Maintain electrical functions | yes |
|---|---|
| Connector version | Integrated connector |
| Wide-span version | no |
| Rustproof steel, pickled | no |
| Plate thickness | 0,8 mm |
| NATO hole pattern | no |
| Material thickness, floor plate | 0,8 mm |
| Departing width | 200 mm |
| ROHS-conformant | yes |
| Rail thickness | 1,25 mm |
| Permitted temperature range, min. | -20 °C |
| Permitted temperature range, max. | 120 °C |
| Dimension | 60x200 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Type of connector, cable support system | screwed/clamped |
| Recommended quantity of bolts | 12 St. |
| Product series | EKS Series, IKS Series, MKSM Series, MKS Series, RKSM Series, SKSM Series, SKS Series |
Environmental Data
1,4097 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,4097 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,4097 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Mounting accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (3)
Instructions and Aid (5)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Colour
Item no.
RAA 610 FS
100
zinc
6042111
RAA 615 FS
150
zinc
6042113
RAA 620 FS
200
zinc
6042115
RAA 630 FS
300
zinc
6042117
RAA 640 FS
400
zinc
6042119
RAA 650 FS
500
zinc
6042121
RAA 660 FS
600
zinc
6042123
Width
RAA 610 FS
Item no.
6042111
Width
100
Colour
zinc
RAA 615 FS
Item no.
6042113
Width
150
Colour
zinc
RAA 620 FS
Item no.
6042115
Width
200
Colour
zinc
RAA 630 FS
Item no.
6042117
Width
300
Colour
zinc
RAA 640 FS
Item no.
6042119
Width
400
Colour
zinc
RAA 650 FS
Item no.
6042121
Width
500
Colour
zinc
RAA 660 FS
Item no.
6042123
Width
600
Colour
zinc

