Add-on tee 60 A2
Type LAA 650 R3 A2
Item no. 6225888
EAN 4012196567423



Item no. / Type
Width
Smallest selling unit: 1 piece
1piece
piece
Description
Mounting/branch with welded rung for use in the cable ladder types with a side height of 60 mm.
Connectors should be ordered separately and in the appropriate quantity.
Technical data
Dimensions
| Width | 500 mm |
|---|---|
| Height | 60 mm |
| Dimension B | 500 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Connector version | Without connectors |
| Wide-span version | no |
| Rustproof steel, pickled | no |
| Version of the rungs | Profile perforated |
| Side rail version | Flat profile |
| ROHS-conformant | yes |
| Rail thickness | 1,5 mm |
| Dimension | 60x500 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
Environmental Data
27,8669 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 27,8669 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 27,8669 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 6208846
Straight connector cable ladders A2Type
LVG 60 A2
Smallest selling unit: 10 piece
10piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (4)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Item no.
LAA 620 R3 A2
200
6225882
LAA 630 R3 A2
300
6225884
LAA 640 R3 A2
400
6225886
LAA 650 R3 A2
500
6225888
LAA 660 R3 A2
600
6225890
Width
LAA 620 R3 A2
Item no.
6225882
Width
200
LAA 630 R3 A2
Item no.
6225884
Width
300
LAA 640 R3 A2
Item no.
6225886
Width
400
LAA 650 R3 A2
Item no.
6225888
Width
500
LAA 660 R3 A2
Item no.
6225890
Width
600
