Add-on tee 60 A2
Type RAA 640 A2
Item no. 6042319
EAN 4012197337889



Item no. / Type
Width
Smallest selling unit: 1 piece
1piece
piece
Description
Add-on tee for the creation of a horizontal branch or cross-over, fitting for lock and screw-on cable trays of side height 60 mm. Screwless mounting with double clamps or screw connection with FRS truss-head screws and M6 combination nuts. Can be used indoors and outdoors. Fastening material must be ordered separately.
Technical data
Dimensions
| Width | 400 mm |
|---|---|
| Height | 60 mm |
| Dimension B | 400 mm |
Technical data
| Maintain electrical functions | yes |
|---|---|
| Connector version | Integrated connector |
| Wide-span version | no |
| Rustproof steel, pickled | no |
| Plate thickness | 1 mm |
| NATO hole pattern | no |
| Material thickness, floor plate | 1 mm |
| Departing width | 400 mm |
| ROHS-conformant | yes |
| Rail thickness | 1,25 mm |
| Permitted temperature range, min. | -20 °C |
| Permitted temperature range, max. | 120 °C |
| Dimension | 60x400 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
| Type of connector, cable support system | screwed/clamped |
| Recommended quantity of bolts | 22 St. |
| Product series | MKS Series, RKSM Series, SKSM Series, SKS Series |
Environmental Data
5,7985 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 5,7985 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 5,7985 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Mounting accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (3)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Colour
Item no.
RAA 610 A2
100
stainless steel
6042311
RAA 615 A2
150
stainless steel
6042313
RAA 620 A2
200
stainless steel
6042315
RAA 630 A2
300
stainless steel
6042318
RAA 640 A2
400
stainless steel
6042319
RAA 650 A2
500
stainless steel
6042321
RAA 660 A2
600
stainless steel
6042341
Width
RAA 610 A2
Item no.
6042311
Width
100
Colour
stainless steel
RAA 615 A2
Item no.
6042313
Width
150
Colour
stainless steel
RAA 620 A2
Item no.
6042315
Width
200
Colour
stainless steel
RAA 630 A2
Item no.
6042318
Width
300
Colour
stainless steel
RAA 640 A2
Item no.
6042319
Width
400
Colour
stainless steel
RAA 650 A2
Item no.
6042321
Width
500
Colour
stainless steel
RAA 660 A2
Item no.
6042341
Width
600
Colour
stainless steel

