Add-on tee 35 FS
Type RAA 305 FS
Item no. 7120450
EAN 4012196687664



Item no. / Type
7120450 / RAA 305 FS
Width
50 mm
Colour
zinc
DELIVERY TIME ON REQUEST
Smallest selling unit: 1 piece
1piece
piece
Description
Add-on tee for the horizontal routing of cable trays, type RKS 305.
Technical data
Dimensions
| Width | 50 mm |
|---|---|
| Height | 35 mm |
| Dimension B | 50 mm |
| Dimension R | 50 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Connector version | Supplied connectors |
| Wide-span version | no |
| Rustproof steel, pickled | no |
| NATO hole pattern | no |
| Bend (angle) | 90° |
| Change of direction | Horizontal |
| Departing width | 50 mm |
| ROHS-conformant | yes |
| Dimension | 35x50 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Type of connector, cable support system | Screwed |
Environmental Data
0,9341 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,9341 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,9341 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (1)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Width
Colour
Item no.
RAA 305 FS
50
zinc
7120450
RAA 305 FS
Item no.
7120450
Width
50
Colour
zinc

