Add-on tee 160 FT
Type WRAA 165 FT
Item no. 6098839
EAN 4012196656776



Item no. / Type
Width
Smallest selling unit: 1 piece
1piece
piece
Description
Add-on tee for horizontal use. For all wide span cable trays of 160 mm side height.
For further stabilisation, additional supports should be planned for the area of the fittings.
Technical data
Dimensions
| Width | 500 mm |
|---|---|
| Height | 160 mm |
| Dimension B | 500 mm |
| Dimension R | 500 mm |
Technical data
| Connector version | Without connectors |
|---|---|
| Wide-span version | yes |
| Rustproof steel, pickled | no |
| Plate thickness | 2 mm |
| NATO hole pattern | no |
| Material thickness, floor plate | 1,5 mm |
| ROHS-conformant | yes |
| Rail thickness | 2 mm |
| Dimension | 160x500 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Type of connector, cable support system | Screwed |
Environmental Data
80,052 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 80,052 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 80,052 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (4)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Item no.
WRAA 162 FT
200
6098827
WRAA 163 FT
300
6098831
WRAA 164 FT
400
6098835
WRAA 165 FT
500
6098839
WRAA 166 FT
600
6098843
Width
WRAA 162 FT
Item no.
6098827
Width
200
WRAA 163 FT
Item no.
6098831
Width
300
WRAA 164 FT
Item no.
6098835
Width
400
WRAA 165 FT
Item no.
6098839
Width
500
WRAA 166 FT
Item no.
6098843
Width
600

