Add-on tee 110 FT
Type SLAA 1160 R3 FT
Item no. 6225960
EAN 4012196445660



Item no. / Type
Width
Smallest selling unit: 1 piece
1piece
piece
Description
Add-on tee with welded rung for all cable ladder types of 110 mm side height.
Connectors should be ordered separately and in the appropriate quantity.
Technical data
Dimensions
| Width | 600 mm |
|---|---|
| Height | 110 mm |
| Dimension B | 600 mm |
| Dimension R | 300 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Connector version | Without connectors |
| Wide-span version | no |
| Rustproof steel, pickled | no |
| Version of the rungs | Profile perforated |
| Side rail version | Flat profile |
| ROHS-conformant | yes |
| Rail thickness | 2 mm |
| Dimension | 110x600 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
17,2992 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 17,2992 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 17,2992 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 6216548
Straight connector cable ladders FTType
LVG 110 FT
Smallest selling unit: 10 piece
10piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Item no.
SLAA 1120 R3 FT
200
6225950
SLAA 1130 R3 FT
300
6225952
SLAA 1140 R3 FT
400
6225954
SLAA 1150 R3 FT
500
6225958
SLAA 1160 R3 FT
600
6225960
SLAA 1180 R3 FT
800
6225964
SLAA 1190 R3 FT
900
6225966
SLAA 11100 R3 FT
1000
6225968
SLAA 11120 R3 FT
1200
6225970
Width
SLAA 1120 R3 FT
Item no.
6225950
Width
200
SLAA 1130 R3 FT
Item no.
6225952
Width
300
SLAA 1140 R3 FT
Item no.
6225954
Width
400
SLAA 1150 R3 FT
Item no.
6225958
Width
500
SLAA 1160 R3 FT
Item no.
6225960
Width
600
SLAA 1180 R3 FT
Item no.
6225964
Width
800
SLAA 1190 R3 FT
Item no.
6225966
Width
900
SLAA 11100 R3 FT
Item no.
6225968
Width
1000
SLAA 11120 R3 FT
Item no.
6225970
Width
1200


