Add-on tee 110 FT
Type LAA 1150 R3 FT
Item no. 6225938
EAN 4012196445592



Item no. / Type
Width
Smallest selling unit: 1 piece
1piece
piece
Description
Add-on tee with welded rung for all cable ladder types of 110 mm side height.
Connectors should be ordered separately and in the appropriate quantity.
Technical data
Dimensions
| Width | 500 mm |
|---|---|
| Height | 110 mm |
| Dimension B | 500 mm |
| Dimension R | 300 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Connector version | Without connectors |
| Wide-span version | no |
| Rustproof steel, pickled | no |
| Version of the rungs | Profile perforated |
| Side rail version | Flat profile |
| ROHS-conformant | yes |
| Rail thickness | 1,5 mm |
| Dimension | 110x500 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
12,9279 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 12,9279 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 12,9279 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 6216548
Straight connector cable ladders FTType
LVG 110 FT
Smallest selling unit: 10 piece
10piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Item no.
LAA 1120 R3 FT
200
6225930
LAA 1130 R3 FT
300
6225932
LAA 1140 R3 FT
400
6225934
LAA 1145 R3 FT
450
6225936
LAA 1150 R3 FT
500
6225938
LAA 1160 R3 FT
600
6225940
Width
LAA 1120 R3 FT
Item no.
6225930
Width
200
LAA 1130 R3 FT
Item no.
6225932
Width
300
LAA 1140 R3 FT
Item no.
6225934
Width
400
LAA 1145 R3 FT
Item no.
6225936
Width
450
LAA 1150 R3 FT
Item no.
6225938
Width
500
LAA 1160 R3 FT
Item no.
6225940
Width
600


