Add-on tee 110 FT
Type WRAA 130 FT
Item no. 6098449
EAN 4012196001095



Item no. / Type
Width
Smallest selling unit: 1 piece
1piece
piece
Description
Add-on tee for horizontal use. For all wide span cable trays of 110 mm side height.
For further stabilisation, additional supports should be planned for the area of the fittings.
Technical data
Dimensions
| Width | 300 mm |
|---|---|
| Height | 110 mm |
| Dimension B | 300 mm |
Technical data
| Connector version | Without connectors |
|---|---|
| Wide-span version | yes |
| Rustproof steel, pickled | no |
| Plate thickness | 2 mm |
| ROHS-conformant | yes |
| Dimension | 110x300 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Type of connector, cable support system | Screwed |
Environmental Data
53,8104 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 53,8104 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 53,8104 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (4)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Item no.
WRAA 120 FT
200
6098445
WRAA 130 FT
300
6098449
WRAA 140 FT
400
6098453
WRAA 150 FT
500
6098457
WRAA 160 FT
600
6098461
Width
WRAA 120 FT
Item no.
6098445
Width
200
WRAA 130 FT
Item no.
6098449
Width
300
WRAA 140 FT
Item no.
6098453
Width
400
WRAA 150 FT
Item no.
6098457
Width
500
WRAA 160 FT
Item no.
6098461
Width
600

