Add-on tee 110 FS
Type LAA 1140 R3 FS
Item no. 6225914
EAN 4012196445509



Item no. / Type
Width
Smallest selling unit: 1 piece
1piece
piece
Description
Add-on tee with welded rung for all cable ladder types of 110 mm side height.
Connectors should be ordered separately and in the appropriate quantity.
Technical data
Dimensions
| Width | 400 mm |
|---|---|
| Height | 110 mm |
| Dimension B | 400 mm |
| Dimension R | 300 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Connector version | Without connectors |
| Wide-span version | no |
| Rustproof steel, pickled | no |
| Version of the rungs | Profile perforated |
| Side rail version | Flat profile |
| ROHS-conformant | yes |
| Rail thickness | 1,5 mm |
| Dimension | 110x400 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
13,6504 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 13,6504 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 13,6504 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 6216545
Straight connector cable ladders LVG FSType
LVG 110 FS
Smallest selling unit: 10 piece
10piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Item no.
LAA 1120 R3 FS
200
6225910
LAA 1130 R3 FS
300
6225912
LAA 1140 R3 FS
400
6225914
LAA 1150 R3 FS
500
6225916
LAA 1160 R3 FS
600
6225918
Width
LAA 1120 R3 FS
Item no.
6225910
Width
200
LAA 1130 R3 FS
Item no.
6225912
Width
300
LAA 1140 R3 FS
Item no.
6225914
Width
400
LAA 1150 R3 FS
Item no.
6225916
Width
500
LAA 1160 R3 FS
Item no.
6225918
Width
600


