Adapter reduction PG - M
Type 165 ADA PG29-M25
Item no. 2088289
EAN 4012195390916



Item no. / Type
2088289 / 165 ADA PG29-M25
Thread dimension, metric, internal
25
Thread dimension, PG, external
29
Smallest selling unit: 20 piece
20piece
piece
Description
Adapter for converting a Pg threaded drill hole to a metric threaded drill hole.
Technical data
Dimensions
| Dimension L | 11,5 mm |
|---|---|
| Dimension L1 | 8 mm |
| Dimension L2 | 3,5 mm |
| Dimension D | 39 mm |
Technical data
| explosion-proof | no |
|---|---|
| Thread type: Internal thread | Metric |
| Thread type: External thread | PG |
| Thread dimension, metric, internal | 25 |
| Thread dimension, PG, external | 29 |
| Nickel-plated | yes |
| ROHS-conformant | Exempt |
| Dimension | PG29-M25 |
| Surface | Nickel-plated |
| Material | Brass |
| Product series | Threaded connection accessories |
Environmental Data
0,1725 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1725 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1725 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Thread dimension, metric, internal
Thread dimension, PG, external
Item no.
165 ADA PG29-M25
25
29
2088289
165 ADA PG29-M25
Item no.
2088289
Thread dimension, metric, internal
25
Thread dimension, PG, external
29

