Adapter reduction M - PG
Type 165 ADA M20-PG9
Item no. 2088314
EAN 4012195390947




Item no. / Type
Thread dimension, PG, internal
Thread dimension, metric, external
WAF
Smallest selling unit: 20 piece
20piece
piece
Description
Adapter for reducing a metric threaded drill hole to a smaller Pg threaded drill hole.
Technical data
Dimensions
| Dimension L | 9 mm |
|---|---|
| Dimension L1 | 6 mm |
| Dimension E | 24,5 mm |
Technical data
| explosion-proof | no |
|---|---|
| Thread type: Internal thread | PG |
| Thread type: External thread | Metric |
| Thread dimension, PG, internal | 9 |
| Thread dimension, metric, external | 20 |
| Nickel-plated | yes |
| WAF | 22 |
| ROHS-conformant | Exempt |
| Dimension | M20-PG9 |
| Surface | Nickel-plated |
| Material | Brass |
| Product series | Threaded connection accessories |
Environmental Data
0,0319 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0319 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0319 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (3)
Tender specifications (1)
Variants
Type
Thread dimension, PG, internal
Thread dimension, metric, external
WAF
Item no.
165 ADA M32-PG21
21
32
34
2088305
165 ADA M16-PG7
7
16
17
2088310
165 ADA M20-PG9
9
20
22
2088314
165 ADA M25-PG11
11
25
27
2088320
165 ADA M25-PG13
13,5
25
27
2088322
165 ADA M32-PG16
16
32
34
2088328
165 ADA M40-PG21
21
40
43
2088334
165 ADA M50-PG29
29
50
55
2088340
165 ADA M63-PG36
36
63
65
2088344
165 ADA M63-PG42
42
63
65
2088346
Thread dimension, PG, internal
Thread dimension, metric, external
WAF
165 ADA M32-PG21
Item no.
2088305
Thread dimension, PG, internal
21
Thread dimension, metric, external
32
WAF
34
165 ADA M16-PG7
Item no.
2088310
Thread dimension, PG, internal
7
Thread dimension, metric, external
16
WAF
17
165 ADA M20-PG9
Item no.
2088314
Thread dimension, PG, internal
9
Thread dimension, metric, external
20
WAF
22
165 ADA M25-PG11
Item no.
2088320
Thread dimension, PG, internal
11
Thread dimension, metric, external
25
WAF
27
165 ADA M25-PG13
Item no.
2088322
Thread dimension, PG, internal
13,5
Thread dimension, metric, external
25
WAF
27
165 ADA M32-PG16
Item no.
2088328
Thread dimension, PG, internal
16
Thread dimension, metric, external
32
WAF
34
165 ADA M40-PG21
Item no.
2088334
Thread dimension, PG, internal
21
Thread dimension, metric, external
40
WAF
43
165 ADA M50-PG29
Item no.
2088340
Thread dimension, PG, internal
29
Thread dimension, metric, external
50
WAF
55
165 ADA M63-PG36
Item no.
2088344
Thread dimension, PG, internal
36
Thread dimension, metric, external
63
WAF
65
165 ADA M63-PG42
Item no.
2088346
Thread dimension, PG, internal
42
Thread dimension, metric, external
63
WAF
65


