Adapter plate KA-AW 30
Type KA-AW 30 FT
Item no. 6346715
EAN 4012196536832


Item no. / Type
Length
Width
Height
Smallest selling unit: 1 piece
1piece
piece
Description
Adapter plate with slots for universal fastening to vertical steel girders and walls.
The bracket types AW 30, AW 55 and AW 80 can be screwed to the adapter plate.
Please order the hexagonal bolt for bracket mounting (type SKS 12 x 40 GF) separately.
Technical data
Dimensions
| Length | 40 mm |
|---|---|
| Width | 400 mm |
| Height | 140 mm |
| Dimension L | 40 mm |
| Dimension B | 400 mm |
| Dimension H | 140 mm |
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | 400x102 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | AW 30 Series |
Environmental Data
5,5044 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 5,5044 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 5,5044 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (4)
Instructions and Aid (1)
Product images (1)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Height
Item no.
KA-AW 55 FT
50
400
230
6346725
KA-AW 30 FT
40
400
140
6346715
KA-AW 80 FT
50
400
270
6346731
Length
Height
KA-AW 55 FT
Item no.
6346725
Length
50
Width
400
Height
230
KA-AW 30 FT
Item no.
6346715
Length
40
Width
400
Height
140
KA-AW 80 FT
Item no.
6346731
Length
50
Width
400
Height
270

