Adapter plate 45°
Type KA-E 45 FT
Item no. 6346758
EAN 4012196340156



Item no. / Type
6346758 / KA-E 45 FT
Length
60 mm
Width
400 mm
Height
500 mm
Smallest selling unit: 1 piece
1piece
piece
Description
Adapter plate with slots for universal fastening to vertical steel girders and walls. Wall and support brackets are screwed to the adapter plate at a 45° angle.
To support cable support systems in building corners and jumps. The hexagonal bolts, type SKS 12 x 40 GF, are used to fasten the brackets to the adapter plate. Please order the appropriate quantity.
Technical data
Dimensions
| Length | 60 mm |
|---|---|
| Width | 400 mm |
| Height | 500 mm |
| Dimension L | 60 mm |
| Dimension B | 400 mm |
| Dimension H | 500 mm |
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | 400x106 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
13,449 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 13,449 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 13,449 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (3)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Height
Item no.
KA-E 45 FT
60
400
500
6346758
KA-E 45 FT
Item no.
6346758
Length
60
Width
400
Height
500


