Adapter head plate, symmetrical, A2
Type KA-SY A2
Item no. 6346810
EAN 4012196450787



Item no. / Type
6346810 / KA-SY A2
Length
400 mm
Width
120 mm
Height
50 mm
Smallest selling unit: 1 piece
1piece
piece
Description
Adapter head plate, symmetrical, to increase the load capacity of supports, type US 7 K and IS 8 K.
The adapter head plate increases the load capacity of the IS 8 K and US 7 K supports, taking the characteristic anchor values into account.
Technical data
Dimensions
| Length | 400 mm |
|---|---|
| Width | 120 mm |
| Height | 50 mm |
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | 400x120x50 |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
Downloads
0 selected
Data sheet (1)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Height
Item no.
KA-SY A2
400
120
50
6346810
KA-SY A2
Item no.
6346810
Length
400
Width
120
Height
50
