Adapter head plate, asymmetrical
Type KA-ASY FT
Item no. 6346820
EAN 4012196346875



Item no. / Type
6346820 / KA-ASY FT
Length
400 mm
Width
120 mm
Height
50 mm
Smallest selling unit: 1 piece
1piece
piece
Description
Adapter head plate, asymmetrical, to increase the load capacity of supports, type US 7 K and IS 8 K.
The adapter head plate increases the load capacity of the IS 8 K and US 7 K supports, taking the characteristic anchor values into account.
Technical data
Dimensions
| Length | 400 mm |
|---|---|
| Width | 120 mm |
| Height | 50 mm |
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | 400x120 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
9,4196 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 9,4196 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 9,4196 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Height
Item no.
KA-ASY FT
400
120
50
6346820
KA-ASY FT
Item no.
6346820
Length
400
Width
120
Height
50

