Adapter for switch installation rotated through 90°
Type AD-90G M45-1
Item no. 6120992
EAN 4012196594702



Item no. / Type
6120992 / AD-90G M45-1
Smallest selling unit: 1 piece
1piece
piece
Description
The adapter allows switch installation rotated through 90° in, for example, service poles with a 45 mm track or Rapid 45. Suitable for all switches and buttons in one module width (45 x 45 mm).
For installation in Rapid 45 device installation ducts, Rapid 80 device installation ducts, service poles and underfloor systems.
For installation in Rapid 45 device installation ducts, Rapid 80 device installation ducts, service poles and underfloor systems.
Technical data
Dimensions
| Length | 45 mm |
|---|---|
| Width | 45 mm |
| Height | 17 mm |
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | 45x45mm |
| Material | Steel |
| Product series | Modul 45® Switch |
Environmental Data
0,1427 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1427 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1427 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
AD-90G M45-1
6120992
AD-90G M45-1
Item no.
6120992

