Accessory mounting box CEE, 16 A
Type CEE16E2
Item no. 6288612
EAN 4012195148715



Item no. / Type
6288612 / CEE16E2
Smallest selling unit: 1 piece
1piece
piece
Description
Accessory mounting box, complete, for the installation of a CEE connection device in device installation trunking with 80 mm cover, consisting of:
- Front locking device installation trunking
- CEE connection unit and mounting material
- CEE socket 16 A
For installation in Rapid 80 device installation trunking and ISS service poles.
- Front locking device installation trunking
- CEE connection unit and mounting material
- CEE socket 16 A
For installation in Rapid 80 device installation trunking and ISS service poles.
Technical data
Technical data
| Halogen-free | no |
|---|---|
| Number of units | 1 |
| Strain relief option | no |
| With connection compartment | yes |
| Fastening track | Other |
| ROHS-conformant | Exempt |
| Device type | CEE |
| Version for | Closed |
| Material | Polyamide |
| Colour | Iron grey; RAL 7011 |
Environmental Data
0,3994 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,3994 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,3994 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
CEE16E2
6288612
CEE16E2
Item no.
6288612

