Accessory mounting box BRK GD 2, double
Type BRK GD2
Item no. 6133585
EAN 4012196716807


Item no. / Type
6133585 / BRK GD2
Number of units
2
Accessory mounting type
Bolts
Smallest selling unit: 5 piece
5piece
piece
Description
Double SIGNO device installation socket for the connection of power and data technology in the SIGNO BK, BA and BS trunking systems.
Toolless mounting through fixing with an eccentric rotational lock and time-saving cable connection.
Technical data
Dimensions
| Length | 142 mm |
|---|---|
| Width | 70 mm |
| Height | 60 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Number of units | 2 |
| Strain relief option | yes |
| With connection compartment | yes |
| Fastening track | Other |
| Box mounting type | Rear wall |
| Accessory mounting type | Bolts |
| ROHS-conformant | yes |
| Device type | Miscellaneous |
| Version for | Closed |
| Dimension | 60x70x142 |
| Material | Polypropylene |
| Colour | Light blue; RAL 5012 |
Environmental Data
0,3648 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,3648 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,3648 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (3)
Instructions and Aid (1)
Product images (1)
Tender specifications (1)
Variants
Type
Number of units
Accessory mounting type
Item no.
BRK GD2
2
Bolts
6133585
BRK GD2
Item no.
6133585
Number of units
2
Accessory mounting type
Bolts
