Accessory mounting box BRK CEE 1GD
Type BK CEE 1GD
Item no. 6133587
EAN 4012196716814


Item no. / Type
6133587 / BK CEE 1GD
Number of units
1
Accessory mounting type
Bolts
Smallest selling unit: 1 piece
1piece
piece
Description
Device installation socket for CEE sockets.
Toolless mounting through fixing with an eccentric rotational lock and time-saving cable connection.
Technical data
Dimensions
| Length | 116 mm |
|---|---|
| Width | 70 mm |
| Height | 62 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Number of units | 1 |
| Strain relief option | yes |
| With connection compartment | yes |
| Fastening track | Other |
| Box mounting type | Rear wall |
| Accessory mounting type | Bolts |
| ROHS-conformant | yes |
| Device type | CEE |
| Version for | Closed |
| Dimension | 62x70x116 |
| Material | Polypropylene |
| Colour | Jet black; RAL 9005 |
Environmental Data
0,5254 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,5254 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,5254 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (3)
Instructions and Aid (1)
Product images (1)
Tender specifications (1)
Variants
Type
Number of units
Accessory mounting type
Item no.
BK CEE 1GD
1
Bolts
6133587
BK CEE 1GD
Item no.
6133587
Number of units
1
Accessory mounting type
Bolts
