Accessory mounting box, British Standard, single
Type 71GDBS1
Item no. 6288585
EAN 4012196429844



Item no. / Type
6288585 / 71GDBS1
Number of units
1
Accessory mounting type
Bolts
Smallest selling unit: 10 piece
10piece
piece
Description
Front-locking, single device installation socket for British Standard switch systems. Insertion opening for cable diameters of max. 17 mm. Can be used in all device installation trunking of the Rapid 80 series and ISS service poles with 76.5 mm system opening.
Technical data
Dimensions
| Length | 77 mm |
|---|---|
| Width | 76 mm |
| Height | 35 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Number of units | 1 |
| Strain relief option | yes |
| With connection compartment | yes |
| Fastening track | Other |
| Box mounting type | Front |
| Accessory mounting type | Bolts |
| ROHS-conformant | yes |
| Device type | Miscellaneous |
| Version for | Closed |
| Dimension | 35x76x77 |
| Material | Polyamide |
| Colour | Iron grey; RAL 7011 |
| Product series | BlackLine, Rapid 80® |
Environmental Data
0,1756 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1756 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1756 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Number of units
Accessory mounting type
Item no.
71GDBS1
1
Bolts
6288585
71GDBS1
Item no.
6288585
Number of units
1
Accessory mounting type
Bolts


