Accessory mounting box, British Standard, double
Type 71GDBS2
Item no. 6288586
EAN 4012196429851



Item no. / Type
6288586 / 71GDBS2
Number of units
2
Accessory mounting type
Bolts
Smallest selling unit: 10 piece
10piece
piece
Description
Front-locking, double device installation socket for British Standard switch systems. Insertion opening for cable diameters of max. 17 mm. Can be used in all device installation trunking of the Rapid 80 series and ISS service poles with 76.5 mm system opening.
Technical data
Dimensions
| Length | 137 mm |
|---|---|
| Width | 76 mm |
| Height | 35 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Number of units | 2 |
| Strain relief option | yes |
| With connection compartment | yes |
| Fastening track | Other |
| Box mounting type | Front |
| Accessory mounting type | Bolts |
| ROHS-conformant | yes |
| Device type | Miscellaneous |
| Version for | Closed |
| Dimension | 35x76x137 |
| Material | Polyamide |
| Colour | Iron grey; RAL 7011 |
| Product series | BlackLine, Rapid 80® |
Environmental Data
0,2488 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,2488 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,2488 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Number of units
Accessory mounting type
Item no.
71GDBS2
2
Bolts
6288586
71GDBS2
Item no.
6288586
Number of units
2
Accessory mounting type
Bolts

