Accessory mounting box BK GD, single
Type BK GD
Item no. 6133583
EAN 4012196716784


Item no. / Type
6133583 / BK GD
Number of units
1
Accessory mounting type
Bolts
Smallest selling unit: 10 piece
10piece
piece
Description
Single SIGNO accessory mounting box for the connection of power and data technology in the SIGNO BK, BA and BS trunking systems.
Toolless mounting through fixing with an eccentric rotational lock and time-saving cable connection.
Technical data
Dimensions
| Length | 71 mm |
|---|---|
| Width | 70 mm |
| Height | 60 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Number of units | 1 |
| Strain relief option | yes |
| With connection compartment | yes |
| Fastening track | Other |
| Box mounting type | Rear wall |
| Accessory mounting type | Bolts |
| ROHS-conformant | yes |
| Device type | With support ring/support clamp |
| Version for | Closed |
| Dimension | 60x70x71 |
| Material | Polypropylene |
| Colour | Light blue; RAL 5012 |
Environmental Data
0,1796 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1796 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1796 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (3)
Instructions and Aid (1)
Product images (1)
Tender specifications (1)
Variants
Type
Number of units
Accessory mounting type
Item no.
BK GD
1
Bolts
6133583
BK GD
Item no.
6133583
Number of units
1
Accessory mounting type
Bolts
