Accessory mounting box BK GD, single
Type BK GD SW
Item no. 6133581
EAN 4012196716777


Item no. / Type
6133581 / BK GD SW
Number of units
1
Accessory mounting type
Bolts
Smallest selling unit: 10 piece
10piece
piece
Description
Single SIGNO accessory mounting box for the connection of power and data technology in the SIGNO BK, BA and BS trunking systems.
Toolless mounting through fixing with an eccentric rotational lock and time-saving cable connection.
Technical data
Dimensions
| Length | 71 mm |
|---|---|
| Width | 70 mm |
| Height | 62 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Number of units | 1 |
| Strain relief option | yes |
| With connection compartment | yes |
| Fastening track | Other |
| Box mounting type | Rear wall |
| Accessory mounting type | Bolts |
| ROHS-conformant | yes |
| Device type | Miscellaneous |
| Version for | Closed |
| Dimension | 62x70x71 |
| Material | Polypropylene |
| Colour | Jet black; RAL 9005 |
Environmental Data
0,2157 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,2157 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,2157 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (3)
Instructions and Aid (1)
Product images (1)
Tender specifications (1)
Variants
Type
Number of units
Accessory mounting type
Item no.
BK GD SW
1
Bolts
6133581
BK GD SW
Item no.
6133581
Number of units
1
Accessory mounting type
Bolts
